Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 24-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353495
Applications
- Transport, diffusion and secretion of small molecules into, out of, or through a cell monolayer
- Barrier function (Transepithelial Electrical Resistance (TEER) measurements)
- Drug bioavailability
Attributes
- Recommended medium well volume 0.7-0.9 mL
- Recommended medium insert volume 0.2-0.35 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353495 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Cell Growth Area | 0.3 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 1 x 10⁸ pores per cm² |
| Membrane Diameter | 6.4 mm |
| Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.9324002
- Quality Certificate - Lot No.9294021
- Quality Certificate - Lot No.9230015
- Quality Certificate - Lot No.9203015
- Quality Certificate - Lot No.9141021
- Quality Certificate - Lot No.9046005
- Quality Certificate - Lot No.9015038
- Quality Certificate - Lot No.8323008
- Quality Certificate - Lot No.8281035
- Quality Certificate - Lot No.8197031
- Quality Certificate - Lot No.8106027
- Quality Certificate - Lot No.7295052
- Quality Certificate - Lot No.7253020
- Quality Certificate - Lot No.7233011
- Quality Certificate - Lot No.7199012
- Quality Certificate - Lot No.7170015
- Quality Certificate - Lot No.7142017
- Quality Certificate - Lot No.7107008
- Quality Certificate - Lot No.7080017
- Quality Certificate - Lot No.7045027
- Quality Certificate - Lot No.7017031
- Quality Certificate - Lot No.6347035
- Quality Certificate - Lot No.6319012
- Quality Certificate - Lot No.6297047
- Quality Certificate - Lot No.6262073
- Quality Certificate - Lot No.6234049
- Quality Certificate - Lot No.6229083
- Quality Certificate - Lot No.6206088
- Quality Certificate - Lot No.6178086
- Quality Certificate - Lot No.6152073