
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24 mm Netwell™ Insert with 74 µm Mesh Size Polyester Membrane, Sterile
Product Number3479

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- These 24mm diameter Netwell inserts have 74µm polyester mesh bottoms attached to polystyrene to rings or housing
- They are used as tissue carriers, supports and strainers for culture of small organs, tissue slices or explants at the air-media interface
- Handy carriers are available for immunocytochemical staining of tissue slices (sold separately)
- Provides coarse filtration of tissue homogenates, cell suspensions and microcarriers
- Supplied sterile and pre-loaded in 6-well microplates
- 24mm Netwell inserts fit in Corning 50 mL plastic centrifuge tubes

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$444.19 per case
Added to Your Shopping Cart
Details
Product Number | 3479 |
Qty./Pk | 6 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories

Corning® Netwell™ 6-well Carrier Kit for 24 mm Inserts, Nonsterile
3521Out of Stock
170,44 € per case
Available Certificates
- Quality Certificate - Lot No.35324015
- Quality Certificate - Lot No.31924019
- Quality Certificate - Lot No.12324016
- Quality Certificate - Lot No.29223053
- Quality Certificate - Lot No.24223023
- Quality Certificate - Lot No.35322049
- Quality Certificate - Lot No.34922015
- Quality Certificate - Lot No.34822030
- Quality Certificate - Lot No.34822028
- Quality Certificate - Lot No.27322014
- Quality Certificate - Lot No.06022054
- Quality Certificate - Lot No.06022052
- Quality Certificate - Lot No.25321019
- Quality Certificate - Lot No.24721004
- Quality Certificate - Lot No.24521064
- Quality Certificate - Lot No.24321021
- Quality Certificate - Lot No.09521041
- Quality Certificate - Lot No.09521007
- Quality Certificate - Lot No.27420045
- Quality Certificate - Lot No.27420012
- Quality Certificate - Lot No.26820035
- Quality Certificate - Lot No.26820030
- Quality Certificate - Lot No.32319019
- Quality Certificate - Lot No.32219015
- Quality Certificate - Lot No.31819015
- Quality Certificate - Lot No.29518019
- Quality Certificate - Lot No.29218037
- Quality Certificate - Lot No.12318018
- Quality Certificate - Lot No.12118027
- Quality Certificate - Lot No.08818024