Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 75 cm² Rectangular Canted Neck Cell Culture Flask with Vent Cap
Product Number430641
(This is the suggested replacement for 3376.)
- 75cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | 430641 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 28 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 15 mL |
| Sterile | Yes |
| Flask Style | Culture |
| Graduation Range | 15 - 22.5 mL |
| Surface Area | 75 cm² |
Specifications Documents