Corning® 75 cm² U-Shaped Canted Neck Cell Culture Flask with Plug Seal Cap
产品编号430720U
Corning's enhanced T-75 Flask features a U-shaped design, which improves usability while maintaining the same environment for cell growth as previous designs. The U-shaped T-75 flask includes design advances, such as rounded shoulders, which allow for an easier grip and for better access when removing or tightening the cap. The new ergonomic shape also reduces the number of corners, improves cell scraping, and provides the option to use a larger pipet (up to 50 mL).
- 75cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Corning U-75 flask uses 23% less plastic compared to standard T-75 flask design.
已添加至购物车
详情
| 产品编号 | 430720U |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Plug seal |
| Cap Diameter | 28 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 15 - 22.5 mL |
| Sterile | Yes |
| Graduation Range | 20 - 200 mL |
| Surface Area | 75 cm² |
产品规格文件
可用的证书
- 质量证书 – 批号 10726002
- 质量证书 – 批号 03426001
- 质量证书 – 批号 20025007
- 质量证书 – 批号 16425006
- 质量证书 – 批号 15625005
- 质量证书 – 批号 09825004
- 质量证书 – 批号 05425003
- 质量证书 – 批号 05125002
- 质量证书 – 批号 04725001
- 质量证书 – 批号 28824012
- 质量证书 – 批号 28024011
- 质量证书 – 批号 27724010
- 质量证书 – 批号 25924009
- 质量证书 – 批号 25724008
- 质量证书 – 批号 25624007
- 质量证书 – 批号 21624006
- 质量证书 – 批号 17824005
- 质量证书 – 批号 16124004
- 质量证书 – 批号 11224003
- 质量证书 – 批号 10824002
- 质量证书 – 批号 04624001
- 质量证书 – 批号 31523007
- 质量证书 – 批号 31223006
- 质量证书 – 批号 27623005
- 质量证书 – 批号 26723004
- 质量证书 – 批号 23423003
- 质量证书 – 批号 17923002
- 质量证书 – 批号 06123001
- 质量证书 – 批号 35222013
- 质量证书 – 批号 35022012