Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 175 cm² Angled Neck Cell Culture Flask with Vent Cap and Bar Code
Product Number431306
(This is the suggested replacement for 353118)
- 175cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 431306 |
| Qty./Pk | 7 / Pk |
| Qty./Cs | 84 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Angled |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 35 - 52.5 mL |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
| Surface Area | 175 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17526004
- Quality Certificate - Lot No.14626003
- Quality Certificate - Lot No.08526002
- Quality Certificate - Lot No.02226001
- Quality Certificate - Lot No.27025003
- Quality Certificate - Lot No.11225002
- Quality Certificate - Lot No.05525001
- Quality Certificate - Lot No.20824004
- Quality Certificate - Lot No.07924003
- Quality Certificate - Lot No.07724002
- Quality Certificate - Lot No.07324001
- Quality Certificate - Lot No.22823004
- Quality Certificate - Lot No.16323003
- Quality Certificate - Lot No.04123002
- Quality Certificate - Lot No.01723001
- Quality Certificate - Lot No.31522004
- Quality Certificate - Lot No.31422003
- Quality Certificate - Lot No.31122002
- Quality Certificate - Lot No.07722001
- Quality Certificate - Lot No.22621009
- Quality Certificate - Lot No.22521008
- Quality Certificate - Lot No.22421007
- Quality Certificate - Lot No.22321006
- Quality Certificate - Lot No.22221005
- Quality Certificate - Lot No.21321004
- Quality Certificate - Lot No.21221003
- Quality Certificate - Lot No.11121002
- Quality Certificate - Lot No.05521001
- Quality Certificate - Lot No.30720008
- Quality Certificate - Lot No.25320007