Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mm Ultra-Low Attachment Culture Dish, Bulk Packaged
Product Number4615
- Approximate growth surface area is 55 cm²
- Ultra-Low Attachment dishes feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Sterilized by gamma radiation and nonpyrogenic
- Actual inside growth surface diameter is 83.8mm
- Height is 20mm
- Manufactured from optically-clear virgin polystyrene
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4615 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 100 mm |
| Top Style | Plain |
| Surface Treatment | Ultra-Low Attachment |
| Cell Growth Area | 55 cm² |
| Recommended Medium Volume | 11 - 16.5 mL |
| Feature | Disposable |
| Diameter | 83.8 mm (approx.) |
| Height | 20 mm (approx.) |
Specifications Documents