
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354408

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Collagen I 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£94.22 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 354408 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22624011
- Quality Certificate - Lot No.19424010
- Quality Certificate - Lot No.12024015
- Quality Certificate - Lot No.11024008
- Quality Certificate - Lot No.06824004
- Quality Certificate - Lot No.03924052
- Quality Certificate - Lot No.02924008
- Quality Certificate - Lot No.01924010
- Quality Certificate - Lot No.29623012
- Quality Certificate - Lot No.16423027
- Quality Certificate - Lot No.04423012
- Quality Certificate - Lot No.01623013
- Quality Certificate - Lot No.26522033
- Quality Certificate - Lot No.11222015
- Quality Certificate - Lot No.09122015
- Quality Certificate - Lot No.09122011
- Quality Certificate - Lot No.08422011
- Quality Certificate - Lot No.21121008
- Quality Certificate - Lot No.14821006
- Quality Certificate - Lot No.09221006
- Quality Certificate - Lot No.33820043
- Quality Certificate - Lot No.28220029
- Quality Certificate - Lot No.26120023
- Quality Certificate - Lot No.22320015
- Quality Certificate - Lot No.10820009
- Quality Certificate - Lot No.03820026
- Quality Certificate - Lot No.01020028
- Quality Certificate - Lot No.21419039
- Quality Certificate - Lot No.19219050
- Quality Certificate - Lot No.17519030