Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 6-well Clear Flat Bottom TC-Treated Multiwell Plate, with Lid, 5/Case
Product Number354402
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354411.
Corning® BioCoat™ Fibronectin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of human fibronectin. Flat bottom, with lid, 5/case.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354402 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Size | 12 mm |
| Storage | 2°- 8°C |
| Surface Coating | Fibronectin |