
Corning® BioCoat® Gelatin 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number354488


Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 97.26 per case
Added to Your Shopping Cart
Details
Product Number | 354488 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Coating | Gelatin |
Specifications Documents