
Corning® BioCoat® Gelatin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354652

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Gelatin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of gelatin. Flat bottom, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$66.31 per case
Added to Your Shopping Cart
Details
Product Number | 354652 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | 4°- 30°C |
Surface Coating | Gelatin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10924010
- Quality Certificate - Lot No.15223035
- Quality Certificate - Lot No.11723029
- Quality Certificate - Lot No.12622030
- Quality Certificate - Lot No.06322024
- Quality Certificate - Lot No.11321012
- Quality Certificate - Lot No.02420013
- Quality Certificate - Lot No.17919007
- Quality Certificate - Lot No.34217007
- Quality Certificate - Lot No.20117003
- Quality Certificate - Lot No.02717008
- Quality Certificate - Lot No.01615014