Corning® BioCoat® Laminin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
产品编号354404
Corning® BioCoat™ Laminin 6-well Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse laminin. Flat bottom, 5/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 354404 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Storage | 2°- 8°C |
| Surface Coating | Laminin |
产品规格文件