Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Matrix 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 2/Case
Product Number354433
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 354433 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 3.8 cm² |
Storage | -20°C |
Surface Coating | Matrigel Matrix |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11324002
- Quality Certificate - Lot No.9280003
- Quality Certificate - Lot No.8323003
- Quality Certificate - Lot No.8162007
- Quality Certificate - Lot No.4097014
- Quality Certificate - Lot No.3347668
- Quality Certificate - Lot No.2102005
- Quality Certificate - Lot No.1270003
- Quality Certificate - Lot No.1074010
- Quality Certificate - Lot No.0302005
- Quality Certificate - Lot No.0111015