Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Matrix Thin-Layer 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354603
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 354603 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | 2°- 8°C |
Surface Coating | Matrigel Matrix |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09224003
- Quality Certificate - Lot No.9161004
- Quality Certificate - Lot No.9077014
- Quality Certificate - Lot No.7296005
- Quality Certificate - Lot No.7026231
- Quality Certificate - Lot No.6055629
- Quality Certificate - Lot No.4139002
- Quality Certificate - Lot No.3101564
- Quality Certificate - Lot No.2319005
- Quality Certificate - Lot No.2010007
- Quality Certificate - Lot No.1291004
- Quality Certificate - Lot No.1014002
- Quality Certificate - Lot No.0034004