Corning® BioCoat® Poly-L-Ornithine/Laminin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354658
This item will be discontinued when inventory reaches 0.
Corning® BioCoat™ Poly-L-Ornithine/Laminin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Ornithine and Laminin. Flat bottom, 5/case
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€263.00 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354658 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Storage | 2°- 8°C |
| Surface Coating | Poly-L-Ornithine/Laminin |
Specifications Documents