Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 25cm² Rectangular Canted Neck Cell Culture Flask with Blue Vented Screw Cap
Product Number356536
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356536 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23224021
- Quality Certificate - Lot No.21124011
- Quality Certificate - Lot No.36023003
- Quality Certificate - Lot No.30723003
- Quality Certificate - Lot No.26123009
- Quality Certificate - Lot No.22623029
- Quality Certificate - Lot No.35322019
- Quality Certificate - Lot No.13322011
- Quality Certificate - Lot No.32619006
- Quality Certificate - Lot No.25718006
- Quality Certificate - Lot No.02618010
- Quality Certificate - Lot No.10616014
- Quality Certificate - Lot No.22314031
- Quality Certificate - Lot No.21614028
- Quality Certificate - Lot No.Generic