Corning® BioCoat® Poly-D-Lysine 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354414
Corning® BioCoat™ Poly-D-Lysine 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 5/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354414 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 2 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30125008
- Quality Certificate - Lot No.29425015
- Quality Certificate - Lot No.25125029
- Quality Certificate - Lot No.23725020
- Quality Certificate - Lot No.23725008
- Quality Certificate - Lot No.14725005
- Quality Certificate - Lot No.13225009
- Quality Certificate - Lot No.09725033
- Quality Certificate - Lot No.07625037
- Quality Certificate - Lot No.22524019
- Quality Certificate - Lot No.19724021
- Quality Certificate - Lot No.16924013
- Quality Certificate - Lot No.13624027
- Quality Certificate - Lot No.13424030
- Quality Certificate - Lot No.12724045
- Quality Certificate - Lot No.12024031
- Quality Certificate - Lot No.11324035
- Quality Certificate - Lot No.29623005
- Quality Certificate - Lot No.05123009
- Quality Certificate - Lot No.04723004
- Quality Certificate - Lot No.15122040
- Quality Certificate - Lot No.10822013
- Quality Certificate - Lot No.10122031
- Quality Certificate - Lot No.09822019
- Quality Certificate - Lot No.07722008
- Quality Certificate - Lot No.28821012
- Quality Certificate - Lot No.23221010
- Quality Certificate - Lot No.16921013
- Quality Certificate - Lot No.12021013
- Quality Certificate - Lot No.09221009