
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
Product Number356414

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Poly-D-Lysine 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 10 sleeves of 5, 50/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
4.087,96 kr. per case
Added to Your Shopping Cart
Details
Product Number | 356414 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01425014
- Quality Certificate - Lot No.35124036
- Quality Certificate - Lot No.22524018
- Quality Certificate - Lot No.19724020
- Quality Certificate - Lot No.16924012
- Quality Certificate - Lot No.13624026
- Quality Certificate - Lot No.13424029
- Quality Certificate - Lot No.12724044
- Quality Certificate - Lot No.12024030
- Quality Certificate - Lot No.11324032
- Quality Certificate - Lot No.34223010
- Quality Certificate - Lot No.32023005
- Quality Certificate - Lot No.29623005
- Quality Certificate - Lot No.26823012
- Quality Certificate - Lot No.05123009
- Quality Certificate - Lot No.04723004
- Quality Certificate - Lot No.02323017
- Quality Certificate - Lot No.34222004
- Quality Certificate - Lot No.25222011
- Quality Certificate - Lot No.22822005
- Quality Certificate - Lot No.21722028
- Quality Certificate - Lot No.16822018
- Quality Certificate - Lot No.15122040
- Quality Certificate - Lot No.15122011
- Quality Certificate - Lot No.10122031
- Quality Certificate - Lot No.09822019
- Quality Certificate - Lot No.07722008
- Quality Certificate - Lot No.28821012
- Quality Certificate - Lot No.28821008
- Quality Certificate - Lot No.23221010