
Corning® BioCoat® Poly-D-Lysine 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
产品编号356509


Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.
Applications include:
- Attachment and spreading of a variety of cell types
- Cell differentiation and neurite outgrowth
- Attachment of fastidious transfected cell lines
- Support survival of primary neurons in culture
- Serum-free or reduced-serum culture
Source
- PDL, synthetic (MW 75-150 kD)
- PLL, synthetic (MW 30-70 kD)
Quality Control
- Tested for ability to promote firm attachment of RCG cells
- Tested and found negative for bacteria and fungi
Storage

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 356509 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 0.75 cm² |
Surface Coating | Poly-D-Lysine |
产品规格文件
可用的证书
- 质量证书 – 批号 02125005
- 质量证书 – 批号 17024007
- 质量证书 – 批号 36023007
- 质量证书 – 批号 30323011
- 质量证书 – 批号 15023013
- 质量证书 – 批号 14223008
- 质量证书 – 批号 03723010
- 质量证书 – 批号 16122011
- 质量证书 – 批号 06322014
- 质量证书 – 批号 22521004
- 质量证书 – 批号 00821006
- 质量证书 – 批号 25820005
- 质量证书 – 批号 31219016
- 质量证书 – 批号 15819010
- 质量证书 – 批号 01819009
- 质量证书 – 批号 09618005
- 质量证书 – 批号 34217009
- 质量证书 – 批号 20217014
- 质量证书 – 批号 22516013
- 质量证书 – 批号 28215034
- 质量证书 – 批号 13515004