Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Cell Recovery Solution, 500 mL
Product Number354270
This is the suggested replacement for 359378.
Corning® Cell Recovery Solution, 500 mL, enables the recovery of cells cultured on Corning® Matrigel® Basement Membrane Matrix for subsequent biochemical analyses.
Quality
- Tested for ability to depolymerize a 1mm thick layer of gelled Matrigel Matrix after one hour on ice
- Filtered (0.2 µm membrane) and tested for bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at 2° to 8°C.
Handling
Corning Cell Recovery Solution is used full strength to recover cells from Corning Matrigel® Matrix.
Formulation
Nonenzymatic proprietary solution
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354270 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 500 mL |
| Application | Air-Liquid Interface (ALI) Cultures |