Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Primaria™ 35 mm x 10 mm Easy Grip Style Cell Culture Dish, 20/Sleeve, 200/Case
Product Number353801

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® Primaria™ 35mm Cell Culture Dish with Easy-Grip design, surface-modified polystyrene for enhanced cell culture, 20/sleeve, 200/case : 40.28mm O.D. x 6.17mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353801 |
Qty./Pk | 20 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Recommended Medium Volume | 2.5 - 3 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9269002
- Quality Certificate - Lot No.9267004
- Quality Certificate - Lot No.8190025
- Quality Certificate - Lot No.8189016
- Quality Certificate - Lot No.8142017
- Quality Certificate - Lot No.8127008
- Quality Certificate - Lot No.7135008
- Quality Certificate - Lot No.7085009
- Quality Certificate - Lot No.6326010
- Quality Certificate - Lot No.6268003
- Quality Certificate - Lot No.6262049
- Quality Certificate - Lot No.6108066
- Quality Certificate - Lot No.5321009
- Quality Certificate - Lot No.5208011
- Quality Certificate - Lot No.5186056
- Quality Certificate - Lot No.4285025
- Quality Certificate - Lot No.4243016
- Quality Certificate - Lot No.4173001
- Quality Certificate - Lot No.4158003
- Quality Certificate - Lot No.4112014
- Quality Certificate - Lot No.4082011
- Quality Certificate - Lot No.4019002
- Quality Certificate - Lot No.3320003
- Quality Certificate - Lot No.3194001
- Quality Certificate - Lot No.2278005
- Quality Certificate - Lot No.2274006