Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 60 mm x 15 mm Standard Cell Culture Dish, 20/Pack, 200/Case
Product Number353802
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® Primaria™ 60mm Cell Culture Dish, surface-modified polystyrene for enhanced cell culture, 20/pack, 200/case : 54.81mm O.D. x 13.26mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterilized by gamma irradiation
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353802 |
Qty./Pk | 20 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Recommended Medium Volume | 6 - 7 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9139001
- Quality Certificate - Lot No.9133002
- Quality Certificate - Lot No.9079006
- Quality Certificate - Lot No.9070015
- Quality Certificate - Lot No.8245063
- Quality Certificate - Lot No.8169019
- Quality Certificate - Lot No.8113012
- Quality Certificate - Lot No.8077009
- Quality Certificate - Lot No.8063017
- Quality Certificate - Lot No.7023007
- Quality Certificate - Lot No.7017020
- Quality Certificate - Lot No.6311010
- Quality Certificate - Lot No.6307003
- Quality Certificate - Lot No.6136041
- Quality Certificate - Lot No.6122021
- Quality Certificate - Lot No.6045076
- Quality Certificate - Lot No.5363113
- Quality Certificate - Lot No.5291021
- Quality Certificate - Lot No.5284024
- Quality Certificate - Lot No.5221040
- Quality Certificate - Lot No.5193074
- Quality Certificate - Lot No.5158048
- Quality Certificate - Lot No.5103002
- Quality Certificate - Lot No.5102078
- Quality Certificate - Lot No.5095033
- Quality Certificate - Lot No.5046023
- Quality Certificate - Lot No.4215023
- Quality Certificate - Lot No.4136011
- Quality Certificate - Lot No.4124017
- Quality Certificate - Lot No.4040026