Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 100 mm x 20 mm Standard Cell Culture Dish, 20/Pack, 200/Case
Product Number353803
Corning® Primaria™ 100mm Cell Culture Dish, surface-modified polystyrene for enhanced cell culture, 20/pack, 200/case : 89.43mm O.D. x 19.18mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353803 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.95 cm² |
| Recommended Medium Volume | 16 - 17.5 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9328012
- Quality Certificate - Lot No.9121004
- Quality Certificate - Lot No.9047005
- Quality Certificate - Lot No.8316028
- Quality Certificate - Lot No.7026008
- Quality Certificate - Lot No.7025005
- Quality Certificate - Lot No.6215093
- Quality Certificate - Lot No.6209014
- Quality Certificate - Lot No.6206071
- Quality Certificate - Lot No.6206070
- Quality Certificate - Lot No.6206069
- Quality Certificate - Lot No.6165019
- Quality Certificate - Lot No.6096047
- Quality Certificate - Lot No.6052080
- Quality Certificate - Lot No.6045098
- Quality Certificate - Lot No.6045097
- Quality Certificate - Lot No.5315006
- Quality Certificate - Lot No.5256030
- Quality Certificate - Lot No.5249034
- Quality Certificate - Lot No.5151054
- Quality Certificate - Lot No.5118022
- Quality Certificate - Lot No.5102051
- Quality Certificate - Lot No.5067053
- Quality Certificate - Lot No.4215035
- Quality Certificate - Lot No.4121042
- Quality Certificate - Lot No.4066005
- Quality Certificate - Lot No.4004002
- Quality Certificate - Lot No.3288898
- Quality Certificate - Lot No.3193565
- Quality Certificate - Lot No.2173002