Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 75cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap
Product Number353810
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353810 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cell Growth Area | 75 cm² |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Cap Diameter | 22 mm |
| Maximum Working Volume | 250 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9343005
- Quality Certificate - Lot No.9339008
- Quality Certificate - Lot No.9337010
- Quality Certificate - Lot No.9335011
- Quality Certificate - Lot No.9324008
- Quality Certificate - Lot No.9288010
- Quality Certificate - Lot No.9280006
- Quality Certificate - Lot No.9226013
- Quality Certificate - Lot No.9133020
- Quality Certificate - Lot No.9070020
- Quality Certificate - Lot No.9070019
- Quality Certificate - Lot No.8141004
- Quality Certificate - Lot No.8138001
- Quality Certificate - Lot No.8135004
- Quality Certificate - Lot No.8128003
- Quality Certificate - Lot No.7236002
- Quality Certificate - Lot No.7232003
- Quality Certificate - Lot No.7225009
- Quality Certificate - Lot No.7218007
- Quality Certificate - Lot No.7046005
- Quality Certificate - Lot No.7038005
- Quality Certificate - Lot No.6234039
- Quality Certificate - Lot No.6234038
- Quality Certificate - Lot No.6227039
- Quality Certificate - Lot No.6178030
- Quality Certificate - Lot No.6171056
- Quality Certificate - Lot No.6159057
- Quality Certificate - Lot No.6080022
- Quality Certificate - Lot No.6073025
- Quality Certificate - Lot No.5363044