Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ 羧基表面处理175cm²长方形直颈细胞培养瓶,带透气盖
Product Number354780
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
相比标准TC表面,康宁PureCoat氨基 (带正电荷) 和羧基 (带负电荷) 表面更利于细胞粘附,细胞增殖更快,且解冻后的复苏率更高。这种表面适用于多种原代细胞、转染细胞、转化细胞和难养细胞,在减血清或无血清条件下也可发挥作用。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥0.00 per case
Product Number | 354780 |
数量/包 | 5 /包 |
数量/箱 | 5 /箱 |
品牌 | Corning® |
培养瓶形状 | 方形 |
颈式样 | 直的 |
表面包被 | 羧基 |
- Quality Certificate - Lot No.9299010
- Quality Certificate - Lot No.8162038
- Quality Certificate - Lot No.8134039
- Quality Certificate - Lot No.6116006
- Quality Certificate - Lot No.5151055
- Quality Certificate - Lot No.5095068
- Quality Certificate - Lot No.4035018
- Quality Certificate - Lot No.3129015
- Quality Certificate - Lot No.2149008