Corning® BioCoat® Poly-D-Lysine, 20 mg
Product Number354210
Corning® Poly-D-Lysine, 20mg, is used to culture a wide variety of cell types, particularly neurons, glial cells, and transfected cells.
Source
Synthetic
Quality
- Shown to promote cell attachment and spreading of rat cerebellar granule cells
- Found negative for bacteria, fungi, and mycoplasma
Molecular Weight
500-550 kD
Preparation and Storage
Stable for three months at 2° to 8°C (lyophilized) or three months at -20°C (solubilized
Handling
Recommended concentration: 2.5-5 µg/cm² of growth surface depending on cell type
Formulation
Lyophilized from aqueous solution; reconstitute in dH20
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
Added to Your Shopping Cart
Details
| Product Number | 354210 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 尺寸 | 20 mg |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20925003
- Quality Certificate - Lot No.13325002
- Quality Certificate - Lot No.22524006
- Quality Certificate - Lot No.08524004
- Quality Certificate - Lot No.34523002
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.9343004
- Quality Certificate - Lot No.9238007
- Quality Certificate - Lot No.9049007
- Quality Certificate - Lot No.8281001
- Quality Certificate - Lot No.8274007
- Quality Certificate - Lot No.8113015
- Quality Certificate - Lot No.8078001
- Quality Certificate - Lot No.7254005
- Quality Certificate - Lot No.6172003
- Quality Certificate - Lot No.5348001
- Quality Certificate - Lot No.5054001
- Quality Certificate - Lot No.4125009
- Quality Certificate - Lot No.2101003
- Quality Certificate - Lot No.2012003
- Quality Certificate - Lot No.1305005
- Quality Certificate - Lot No.1125001
- Quality Certificate - Lot No.1082003
- Quality Certificate - Lot No.0314007