Corning® Fibronectin, Human, 5 mg
产品编号356008
This is the suggested replacement for 356009.
Corning® Fibronectin, human, 5mg, is used as a thin coating on tissue-culture surfaces to promote attachment, spreading, and proliferation of a variety of cell types. The principal functions of fibronectin appear to be in cellular migration during wound healing and development, regulation of cell growth and differentiation, and haemostasis/thrombosis.
Quality
- Purity = 90% by SDS-PAGE
- Tested for ability to promote attachment and spreading of BHK-21 cells
- Found negative for bacteria, fungi, and mycoplasma
Source
Human plasma. Source material tested for hepatitis B antigen and HIV-1 antibody.
Molecular Weight
440 kD (unreduced form)
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or two weeks at -20°C (solubilized)
Handling
Recommended concentration - 1-5 µg/cm² of growth surface for coating or at 5 µg/ml as a media additive
Formulation
Lyophilized from CAPS buffer containing NaCl and CaCl2, pH 11.0
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| 产品编号 | 356008 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 5 mg |
| Source | Human plasma |
- 质量证书 – 批号 06126002
- 质量证书 – 批号 34225001
- 质量证书 – 批号 25125003
- 质量证书 – 批号 20225003
- 质量证书 – 批号 17425005
- 质量证书 – 批号 12525004
- 质量证书 – 批号 04125007
- 质量证书 – 批号 01325004
- 质量证书 – 批号 33724010
- 质量证书 – 批号 16224001
- 质量证书 – 批号 10624010
- 质量证书 – 批号 03624004
- 质量证书 – 批号 20523069
- 质量证书 – 批号 9322013
- 质量证书 – 批号 9273017
- 质量证书 – 批号 9273005
- 质量证书 – 批号 9189001
- 质量证书 – 批号 9154012
- 质量证书 – 批号 9077021
- 质量证书 – 批号 9042320
- 质量证书 – 批号 8309014
- 质量证书 – 批号 8288006
- 质量证书 – 批号 8281014
- 质量证书 – 批号 8267006
- 质量证书 – 批号 8211010
- 质量证书 – 批号 8197003
- 质量证书 – 批号 8113005
- 质量证书 – 批号 8064001
- 质量证书 – 批号 8057018
- 质量证书 – 批号 8023087