
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number10-027-CV

[+] 25 mM HEPES, 4.5 g/L glucose, L-glutamine[-] sodium pyruvate
Dulbecco’s Modified Eagle’s Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 10-027-CV and -CM contain 25mM HEPES, 4.5 g/L glucose, L-glutamine, and do not contain sodium pyruvate.
This product is non-returnable. If you have any questions, please contact us immediately.
1.267,69 kr. per case
Product Number | 10-027-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
- Quality Certificate - Lot No.12725004
- Quality Certificate - Lot No.01525010
- Quality Certificate - Lot No.33124008
- Quality Certificate - Lot No.33124001
- Quality Certificate - Lot No.18324006
- Quality Certificate - Lot No.12224004
- Quality Certificate - Lot No.34023008
- Quality Certificate - Lot No.11423007
- Quality Certificate - Lot No.24122006
- Quality Certificate - Lot No.20122004
- Quality Certificate - Lot No.10322006
- Quality Certificate - Lot No.06822004
- Quality Certificate - Lot No.27121011
- Quality Certificate - Lot No.19421009
- Quality Certificate - Lot No.13221013
- Quality Certificate - Lot No.08921008
- Quality Certificate - Lot No.02721006
- Quality Certificate - Lot No.32420006
- Quality Certificate - Lot No.32219013
- Quality Certificate - Lot No.27519006
- Quality Certificate - Lot No.21019014
- Quality Certificate - Lot No.10819003
- Quality Certificate - Lot No.36118008
- Quality Certificate - Lot No.08718005
- Quality Certificate - Lot No.01018003
- Quality Certificate - Lot No.29017005