
Corning® 200 L Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications
产品编号25-055-LH

Wide range of applications in processes requiring high levels of sterility This Water for Injection (WFI)-quality water meets United States Pharmacopeia (USP) testing requirements. Applications for this water include use in cell and tissue culture, cleaning of laboratory glassware and containers, device processing, process validation and purification. • Meets WFI Standards
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 25-055-LH |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 2°C to 30°C |
产品规格文件
可用的证书
- 质量证书 – 批号 16225003
- 质量证书 – 批号 16125008
- 质量证书 – 批号 11325004
- 质量证书 – 批号 10525006
- 质量证书 – 批号 05525009
- 质量证书 – 批号 05225004
- 质量证书 – 批号 05025011
- 质量证书 – 批号 05025010
- 质量证书 – 批号 04925017
- 质量证书 – 批号 04525002
- 质量证书 – 批号 04125007
- 质量证书 – 批号 02125015
- 质量证书 – 批号 01025006
- 质量证书 – 批号 31124004
- 质量证书 – 批号 28524005
- 质量证书 – 批号 27524002
- 质量证书 – 批号 20824011
- 质量证书 – 批号 20124010
- 质量证书 – 批号 20124005
- 质量证书 – 批号 02324011
- 质量证书 – 批号 34523004
- 质量证书 – 批号 25623005
- 质量证书 – 批号 24823015
- 质量证书 – 批号 16023001
- 质量证书 – 批号 11823007
- 质量证书 – 批号 05923001
- 质量证书 – 批号 05523003
- 质量证书 – 批号 01023007
- 质量证书 – 批号 00623007
- 质量证书 – 批号 32022003