Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL DMSO (Dimethyl Sulfoxide)
Product Number25-950-CQC
Dimethyl Sulfoxide (DMSO) is commonly used in cell cryopreservation, along with glycerol, to prevent damage to the cell membrane during freezing. DMSO solutions freeze at higher temperatures [18.5°C]; if frozen, allow the solution to fully thaw before use.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
112,44 € per each
Less than 10 in Stock
| Product Number | 25-950-CQC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1 mg |
| Storage | 15°C to 30°C |
- Quality Certificate - Lot No.18026007
- Quality Certificate - Lot No.02026014
- Quality Certificate - Lot No.35025004
- Quality Certificate - Lot No.31525012
- Quality Certificate - Lot No.23125013
- Quality Certificate - Lot No.17525005
- Quality Certificate - Lot No.17525004
- Quality Certificate - Lot No.14125006
- Quality Certificate - Lot No.06625002
- Quality Certificate - Lot No.03425008
- Quality Certificate - Lot No.02725007
- Quality Certificate - Lot No.00725019
- Quality Certificate - Lot No.24824003
- Quality Certificate - Lot No.20524019
- Quality Certificate - Lot No.17824007
- Quality Certificate - Lot No.10024013
- Quality Certificate - Lot No.06824005
- Quality Certificate - Lot No.03124004
- Quality Certificate - Lot No.31823012
- Quality Certificate - Lot No.29023019
- Quality Certificate - Lot No.15723013
- Quality Certificate - Lot No.11623005
- Quality Certificate - Lot No.01023017
- Quality Certificate - Lot No.33222010
- Quality Certificate - Lot No.29822008
- Quality Certificate - Lot No.20322003
- Quality Certificate - Lot No.18022005
- Quality Certificate - Lot No.15822015
- Quality Certificate - Lot No.15122007
- Quality Certificate - Lot No.13022016