
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Polystyrene High Bind Stripwell™ Strips, without Frame or Lid, Nonsterile
Product Number2580

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- ラボでの様々なアッセイにご使用いただけます
- 平底型ストリップは簡単に分割できるデザインで、格子状のストリップホルダーと組み合わせて使用すると、分割したストリップを各ウェルごとにプレートにセットすることができます
- 高結合表面は、イオン基と疎水性領域の両方、あるいは片方を持つ中型(>10 kDa)および大型の生体分子と結合します。結合能は約400~500 ng IgG/cm²で、イムノアッセイに理想的です
- 推奨ワーキングボリュームは75~200 µLです
- 1x8 ストリップは、ストリップホルダーに一方向からしかセットできないようにデザインされているため、ストリップの向きを間違えることはありません

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€488.36 per case
Added to Your Shopping Cart
Details
Product Number | 2580 |
Qty./Pk | 200 / Pk |
Qty./Cs | 800 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19024039
- Quality Certificate - Lot No.14924055
- Quality Certificate - Lot No.03324041
- Quality Certificate - Lot No.29023048
- Quality Certificate - Lot No.02523010
- Quality Certificate - Lot No.00223024
- Quality Certificate - Lot No.31222064
- Quality Certificate - Lot No.31421002
- Quality Certificate - Lot No.01921014
- Quality Certificate - Lot No.13820004
- Quality Certificate - Lot No.25219075
- Quality Certificate - Lot No.28118042
- Quality Certificate - Lot No.07218003
- Quality Certificate - Lot No.33817003
- Quality Certificate - Lot No.29117035
- Quality Certificate - Lot No.27517055
- Quality Certificate - Lot No.22316009
- Quality Certificate - Lot No.08316038
- Quality Certificate - Lot No.35515004
- Quality Certificate - Lot No.28015030
- Quality Certificate - Lot No.11815007