Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number2592
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Note: License Description - PLT,96WL,STRIPWELL,1X8,HIGH BI
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2592 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08524004
- Quality Certificate - Lot No.08424003
- Quality Certificate - Lot No.07924019
- Quality Certificate - Lot No.06924016
- Quality Certificate - Lot No.04324021
- Quality Certificate - Lot No.02624003
- Quality Certificate - Lot No.01624041
- Quality Certificate - Lot No.01624015
- Quality Certificate - Lot No.00124017
- Quality Certificate - Lot No.35423049
- Quality Certificate - Lot No.35323019
- Quality Certificate - Lot No.34923044
- Quality Certificate - Lot No.34523039
- Quality Certificate - Lot No.34023025
- Quality Certificate - Lot No.31723028
- Quality Certificate - Lot No.28823011
- Quality Certificate - Lot No.28323014
- Quality Certificate - Lot No.25123027
- Quality Certificate - Lot No.23723001
- Quality Certificate - Lot No.21823010
- Quality Certificate - Lot No.20723033
- Quality Certificate - Lot No.20323009
- Quality Certificate - Lot No.20023034
- Quality Certificate - Lot No.17523024
- Quality Certificate - Lot No.17323007
- Quality Certificate - Lot No.16923005
- Quality Certificate - Lot No.13323008
- Quality Certificate - Lot No.05723002
- Quality Certificate - Lot No.04423047
- Quality Certificate - Lot No.03723042