text.skipToContent text.skipToNavigation

Corning® CellBIND® 100-Layer CellCube® Module with 85,000cm² Growth Surface

Product Number3032

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The CellCube Module is an integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment. It is comprised of a series of parallel, styrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates. Each culture plate receives proprietary tissue culture treatment prior to assembly to ensure dense, uniform cell growth.

These CellCube Modules provide:

  • A series of parallel, polystyrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates
  • 85,000cm² polystyrene growth surface optimally treated with the Corning® CellBIND® surface for the growth of attachment dependent cells
  • a perfused environment which more closely simulates in vivo conditions and reliably distributes nutrients and oxygen
  • an integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment

Corning® CellBIND® Surface Benefits:

  • Improves cell attachment leading to increased cell growth and yields
  • Results in more consistent and even cell attachment
  • Helps adapt cells to reduced serum or serum-free conditions
  • Reduces premature cell detachment from confluent cultures
  • May eliminate the need for tedious, time-consuming, expensive and low stability biological coatings
  • Not a coating, requires no refrigeration or special handling and is stable at room temperature.


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3032
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Cell Growth Area   85000 cm²  
Flask Shape   Square  
Surface Treatment   Corning CellBIND Surface  
Graduations   No  
Sterile   Yes  
Recommended Volume   6000 mL  
Specifications Documents
Compatible Accessories
Corning® CellCube® Culture System Clean Room Cart with Tray