Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case
产品编号3268
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3268 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Cell Growth Area | 636 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 130 - 200 mL |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 35025701
- 质量证书 – 批号 32925024
- 质量证书 – 批号 32625018
- 质量证书 – 批号 32425031
- 质量证书 – 批号 30825701
- 质量证书 – 批号 30725049
- 质量证书 – 批号 30225701
- 质量证书 – 批号 30025059
- 质量证书 – 批号 30025011
- 质量证书 – 批号 28825010
- 质量证书 – 批号 28725026
- 质量证书 – 批号 26225003
- 质量证书 – 批号 26125020
- 质量证书 – 批号 24525068
- 质量证书 – 批号 24525003
- 质量证书 – 批号 22825016
- 质量证书 – 批号 22725004
- 质量证书 – 批号 21725701
- 质量证书 – 批号 21625068
- 质量证书 – 批号 20325005
- 质量证书 – 批号 20125004
- 质量证书 – 批号 19825019
- 质量证书 – 批号 19125701
- 质量证书 – 批号 18625014
- 质量证书 – 批号 18625004
- 质量证书 – 批号 17725009
- 质量证书 – 批号 17325007
- 质量证书 – 批号 16825701
- 质量证书 – 批号 15325008
- 质量证书 – 批号 15025050