
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Male MPC Polycarbonate End Cap
Product Number3328

- 33mm polyethylene threaded cap
- Male MPC End Cap with a 1/4"(6.4mm) ID Female MPC Coupling
- Sterilized by gamma irradiation
€260.67 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3328 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 33 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Oui |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15722001
- Quality Certificate - Lot No.14622002
- Quality Certificate - Lot No.11122002
- Quality Certificate - Lot No.10922001
- Quality Certificate - Lot No.10222002
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.35621002
- Quality Certificate - Lot No.21521002
- Quality Certificate - Lot No.21421002
- Quality Certificate - Lot No.15321009
- Quality Certificate - Lot No.07821002
- Quality Certificate - Lot No.07821001
- Quality Certificate - Lot No.21820002
- Quality Certificate - Lot No.33819001
- Quality Certificate - Lot No.31119003
- Quality Certificate - Lot No.12419002
- Quality Certificate - Lot No.02619003
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.36518001
- Quality Certificate - Lot No.19518002
- Quality Certificate - Lot No.15918003
- Quality Certificate - Lot No.13118001
- Quality Certificate - Lot No.12118001
- Quality Certificate - Lot No.10818001
- Quality Certificate - Lot No.09918002
- Quality Certificate - Lot No.09818003
- Quality Certificate - Lot No.04518001
- Quality Certificate - Lot No.35017003
- Quality Certificate - Lot No.34217002
- Quality Certificate - Lot No.32017004