
Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile
Product Number3473

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 超低吸附多孔板具有共价结合的水凝胶层,可有效抑制细胞粘附
- 表面可最大限度降低蛋白吸附、酶活化和细胞激活
- 表面具有无细胞毒性、生物学惰性、不可降解等特点
- 带凝结环的单向板盖,有助于减少污染
- 独立的字母数字编码便于区分孔
- 统一尺寸,便于堆放
- 经过γ-辐照灭菌且经认证无热原

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3473 |
数量/包 | 1 /包 |
数量/箱 | 24 /箱 |
品牌 | Corning® |
平板规格 | 24孔 |
平板特性 | 标准 |
平板颜色 | 透明 |
孔底 | 扁平 |
孔容积 | 3.4 mL |
细胞生长面积 | 1.9 cm² (近似值) |
建议中等孔容积 | 0.38 - 0.57 mL |
无菌 | 是 |
含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825033
- Quality Certificate - Lot No.19725036
- Quality Certificate - Lot No.15325031
- Quality Certificate - Lot No.12925026
- Quality Certificate - Lot No.12725032
- Quality Certificate - Lot No.12625054
- Quality Certificate - Lot No.05625045
- Quality Certificate - Lot No.05625030
- Quality Certificate - Lot No.05525040
- Quality Certificate - Lot No.02925003
- Quality Certificate - Lot No.02725030
- Quality Certificate - Lot No.02625001
- Quality Certificate - Lot No.02325046
- Quality Certificate - Lot No.02225019
- Quality Certificate - Lot No.02125008
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.01525018
- Quality Certificate - Lot No.01425004
- Quality Certificate - Lot No.01225015
- Quality Certificate - Lot No.31724013
- Quality Certificate - Lot No.31524010
- Quality Certificate - Lot No.31324045
- Quality Certificate - Lot No.31324004
- Quality Certificate - Lot No.31124026
- Quality Certificate - Lot No.31024005
- Quality Certificate - Lot No.30824009
- Quality Certificate - Lot No.28924045
- Quality Certificate - Lot No.28424033
- Quality Certificate - Lot No.28324030
- Quality Certificate - Lot No.28124038