Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352052
Learn More
Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 352052 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Graduations | No |
Capacity | 5 mL |
Sterile | Yes |
O.D. | 12 mm |
Product Material | Polystyrene |
Application | Diagnostics |
- Quality Certificate - Lot No.09924017
- Quality Certificate - Lot No.09924016
- Quality Certificate - Lot No.09624030
- Quality Certificate - Lot No.09524053
- Quality Certificate - Lot No.09424033
- Quality Certificate - Lot No.09224037
- Quality Certificate - Lot No.09024031
- Quality Certificate - Lot No.07724601
- Quality Certificate - Lot No.07024021
- Quality Certificate - Lot No.06924020
- Quality Certificate - Lot No.06524047
- Quality Certificate - Lot No.06424070
- Quality Certificate - Lot No.05124601
- Quality Certificate - Lot No.04024046
- Quality Certificate - Lot No.03924031
- Quality Certificate - Lot No.03724055
- Quality Certificate - Lot No.03724054
- Quality Certificate - Lot No.03524036
- Quality Certificate - Lot No.03424017
- Quality Certificate - Lot No.03324026
- Quality Certificate - Lot No.03324022
- Quality Certificate - Lot No.02224033
- Quality Certificate - Lot No.01824012
- Quality Certificate - Lot No.01624601
- Quality Certificate - Lot No.01624001
- Quality Certificate - Lot No.01024024
- Quality Certificate - Lot No.00924025
- Quality Certificate - Lot No.00724022
- Quality Certificate - Lot No.00624004
- Quality Certificate - Lot No.00324003