
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Product Number3526

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3526 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Volume | 3.4 mL |
Cell Growth Area | 1.9 cm² (approx.) |
Recommended Medium Well Volume | 0.38 - 0.57 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents