Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mm x 9 mm Not TC-treated in vitro Fertilization (IVF)/Low Wall Dish
Product Number353655
This item will be discontinued when inventory reaches “0”.
Non-Tissue Culture-treated Falcon Low Wall Dish can be utilized in the ICSI (IntraCytoplasmic Sperm Injection) procedure. This 50mm dish has many of the same features as the other IVF products except the dish is non-Tissue Culture-treated (nonwettable) for optimal media droplet consistency.
- Well area: 18.3 cm², Height: 8.6mm
- Pre-tested plasticware for in vitro fertilization (IVF)
- CE marked to the Medical Device Directive 93/42/EEC
- Manufactured in accordance with FDA Quality System Regulation
- Nonembryotoxic, nonpyrogenic, noncytotoxic
- Facilitated media droplet creation (Non TC-treated, cat. no. 353655 only)
- Sterilized by gamma irradiation (10⁻⁶ SAL)
- Flat-bottom for distortion-free optics
- Packaged in peel-open, medical-style packaging
Check regional availability with our Customer Service experts.
Added to Your Shopping Cart
Details
Product Number | 353655 |
Qty./Pk | 4 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9234004
- Quality Certificate - Lot No.9162011
- Quality Certificate - Lot No.9121006
- Quality Certificate - Lot No.8347001
- Quality Certificate - Lot No.8231012
- Quality Certificate - Lot No.8190026
- Quality Certificate - Lot No.8141019
- Quality Certificate - Lot No.8078015
- Quality Certificate - Lot No.8043022
- Quality Certificate - Lot No.7302031
- Quality Certificate - Lot No.7295040
- Quality Certificate - Lot No.7087010
- Quality Certificate - Lot No.6234079
- Quality Certificate - Lot No.6220057
- Quality Certificate - Lot No.6178042
- Quality Certificate - Lot No.6171070
- Quality Certificate - Lot No.6024019
- Quality Certificate - Lot No.5312031
- Quality Certificate - Lot No.5249023
- Quality Certificate - Lot No.5193092
- Quality Certificate - Lot No.5151045
- Quality Certificate - Lot No.5067039
- Quality Certificate - Lot No.5039035
- Quality Certificate - Lot No.5011062
- Quality Certificate - Lot No.4278021
- Quality Certificate - Lot No.4243020
- Quality Certificate - Lot No.4163002
- Quality Certificate - Lot No.3235744
- Quality Certificate - Lot No.3076007
- Quality Certificate - Lot No.3069012