text.skipToContent text.skipToNavigation

Corning® Ultrapure Laminin, Mouse, 1 mg

Product Number354239

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® Ultrapure Laminin, mouse, 1mg, is entactic free and is used as a thin coating on tissue-culture surfaces or as a soluble additive to culture medium. Laminin is a major component of basement membranes. It has numerous biological activities including promotion of cell adhesion, migration, chemotaxis, growth, and differentiation, including neurite outgrowth.

Quality

  • Purity > 95% by SDS-PAGE
  • Tested for ability to initiate neurite outgrowth of NG-108 human neuroblastoma cells
  • Found negative for bacteria, fungi, and mycoplasma

Source

Engelbreth-Holm-Swarm (EHS) mouse tumor

Molecular Weight

900 kD (unreduced)

Preparation and Storage

Stable for at least three months at -70°C

Handling

Recommended concentration - 1-10 µg/cm² of growth surface depending on cell type

Formulation

Frozen in 0.05 M Tris-HCl, 0.15 M NaCl, pH 7.4



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   354239
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   1 mg  
Source   Engelbreth-Holm-Swarm (EHS) mouse tumor  
Formulation   Frozen in 0.05 M Tris-HCl, 0.15 M NaCl, pH 7.4  
Specifications Documents