Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Cell Recovery Solution, 100 mL
Product Number354253
Learn More
Corning® Cell Recovery Solution, 100 mL, enables the recovery of cells cultured on Corning® Matrigel® Basement Membrane Matrix for subsequent biochemical analyses.
Quality
- Tested for ability to depolymerize a 1mm thick layer of gelled Matrigel Matrix after one hour at 2° to 8°C
- Filtered (0.2 µm membrane) and tested for bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at 2° to 8°C.
Handling
Corning Cell Recovery Solution is used full strength to recover cells from Corning Matrigel® Matrix.
Formulation
Nonenzymatic proprietary solution
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354253 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 100 mL |
Application | Air-Liquid Interface (ALI) Cultures |
- Quality Certificate - Lot No.07824003
- Quality Certificate - Lot No.06424007
- Quality Certificate - Lot No.03224004
- Quality Certificate - Lot No.00824001
- Quality Certificate - Lot No.35223001
- Quality Certificate - Lot No.31823002
- Quality Certificate - Lot No.27523004
- Quality Certificate - Lot No.25423009
- Quality Certificate - Lot No.23423003
- Quality Certificate - Lot No.17923001
- Quality Certificate - Lot No.14423001
- Quality Certificate - Lot No.9350001
- Quality Certificate - Lot No.9329007
- Quality Certificate - Lot No.9294002
- Quality Certificate - Lot No.9259002
- Quality Certificate - Lot No.9217013
- Quality Certificate - Lot No.9140005
- Quality Certificate - Lot No.9126007
- Quality Certificate - Lot No.9077019
- Quality Certificate - Lot No.9070004
- Quality Certificate - Lot No.9035013
- Quality Certificate - Lot No.9014310
- Quality Certificate - Lot No.8344008
- Quality Certificate - Lot No.8344006
- Quality Certificate - Lot No.8274003
- Quality Certificate - Lot No.8239011
- Quality Certificate - Lot No.8211006
- Quality Certificate - Lot No.8193001
- Quality Certificate - Lot No.8176007
- Quality Certificate - Lot No.8155005