
Corning® Matrigel® Matrix High Concentration (HC), Phenol-Red Free, LDEV-free, 10 mL
Product Number354262


(This is suggested replacement for 354237)
Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws.
Source
Engelbreth-Holm-Swarm Mouse Tumor
Quality
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing is performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Protein concentrations determined by Lowry method
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
- Biological activity is determined for each lot using a neurite outgrowth assay
Application
- Cell Growth and Differentiation
- Metabolism/Toxicology Studies
- Invasion Assays
- in vitro and in vivo Angiogenesis Assays
- in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
751,75 € per each
Product Number | 354262 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 10 mL |
Source | Engelbreth-Holm-Swarm (EHS) mouse tumor |
- Quality Certificate - Lot No.09825003
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.26124002
- Quality Certificate - Lot No.10724001
- Quality Certificate - Lot No.05024002
- Quality Certificate - Lot No.34123003
- Quality Certificate - Lot No.27823001
- Quality Certificate - Lot No.9336008
- Quality Certificate - Lot No.9301012
- Quality Certificate - Lot No.9287013
- Quality Certificate - Lot No.9259009
- Quality Certificate - Lot No.9246011
- Quality Certificate - Lot No.9063015
- Quality Certificate - Lot No.8302010
- Quality Certificate - Lot No.8232013
- Quality Certificate - Lot No.8211015
- Quality Certificate - Lot No.8190008
- Quality Certificate - Lot No.8141005
- Quality Certificate - Lot No.8120011
- Quality Certificate - Lot No.8057019
- Quality Certificate - Lot No.8043230
- Quality Certificate - Lot No.8002331
- Quality Certificate - Lot No.7303010
- Quality Certificate - Lot No.7261010
- Quality Certificate - Lot No.7226019
- Quality Certificate - Lot No.7128007
- Quality Certificate - Lot No.7051008
- Quality Certificate - Lot No.7051007
- Quality Certificate - Lot No.7016292
- Quality Certificate - Lot No.6305007