Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Matrigel® hESC-Qualified Matrix, LDEV-free, 5 mL
Product Number354277

Learn More

(This is the suggested replacement for 356277 and 356278)
Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Quality
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing is performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Protein concentrations determined by Lowry method
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
- Biological activity is determined for each lot using a neurite outgrowth assay
Source
Engelbreth-Holm-Swarm (EHS) mouse tumor
Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws.
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354277 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 5 mL |
Source | Engelbreth-Holm-Swarm (EHS) mouse tumor |
- Quality Certificate - Lot No.08425003
- Quality Certificate - Lot No.07825005
- Quality Certificate - Lot No.07025002
- Quality Certificate - Lot No.04325003
- Quality Certificate - Lot No.04225002
- Quality Certificate - Lot No.03525002
- Quality Certificate - Lot No.33924001
- Quality Certificate - Lot No.33824002
- Quality Certificate - Lot No.32424002
- Quality Certificate - Lot No.26824002
- Quality Certificate - Lot No.26824001
- Quality Certificate - Lot No.26724001
- Quality Certificate - Lot No.22024002
- Quality Certificate - Lot No.21924098
- Quality Certificate - Lot No.21324003
- Quality Certificate - Lot No.17124003
- Quality Certificate - Lot No.17024002
- Quality Certificate - Lot No.16324003
- Quality Certificate - Lot No.12924003
- Quality Certificate - Lot No.12824002
- Quality Certificate - Lot No.12224005
- Quality Certificate - Lot No.10124002
- Quality Certificate - Lot No.10024002
- Quality Certificate - Lot No.09424002
- Quality Certificate - Lot No.33223002
- Quality Certificate - Lot No.33223001
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.21323001
- Quality Certificate - Lot No.17823003
- Quality Certificate - Lot No.16523003