
Corning® Matrigel® 生长因子减量(GFR) 基底膜基质,不含酚红,不含LDEV,10 mL
Product Number356231

(This is the suggested replacement for 356238 and 356239)
康宁Matrigel基质是分离自Engelbreth-Holm-Swarm (EHS) 小鼠肉瘤的可溶性基底膜提取物,该肿瘤富含细胞外基质蛋白,包括层粘连蛋白 (主要成分)、IV型胶原、硫酸乙酰肝素蛋白聚糖、巢蛋白和多种生长因子。
质量
- 通过小鼠抗体产物 (MAP) 检测进行常规小鼠菌落病原体筛选
- 通过广泛的PCR检测对多种病原体进行筛选
- 细菌、真菌和支原体检测均为阴性
- 通过Lowry方法测定蛋白浓度
- 通过鲎阿米巴样细胞溶解物试验测定内毒素水平
- 在37℃下进行14天Matrigel基质凝胶稳定性测试
- 利用神经轴突生长试验测定各批次的生物活性。
来源 Engelbreth-Holm-Swarm小鼠肿瘤
制备和储存 置于-20℃下保存。避免反复冻融。切勿储存于无霜冰箱内。冷冻保存。
应用
- 细胞生长和分化
- 代谢/毒理学研究
- 侵袭实验
- 体外和体内血管生成实验
- 体内血管生成研究和促进免疫抑制小鼠肿瘤形成
仅适用于加利福尼亚州的客户:警告:请参阅安全技术说明书 (SDS) 第15部分或相应豁免函,了解有关加州第65号法案的更多信息。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
Added to Your Shopping Cart
Details
Product Number | 356231 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
尺寸 | 10 mL |
来源 | 层粘连蛋白:Engelbreth-Holm-Swarm (EHS) 小鼠肿瘤 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23825002
- Quality Certificate - Lot No.23225004
- Quality Certificate - Lot No.21825005
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.21125002
- Quality Certificate - Lot No.21125001
- Quality Certificate - Lot No.21025001
- Quality Certificate - Lot No.20425003
- Quality Certificate - Lot No.20425002
- Quality Certificate - Lot No.20325001
- Quality Certificate - Lot No.19725004
- Quality Certificate - Lot No.19725003
- Quality Certificate - Lot No.19625002
- Quality Certificate - Lot No.19025005
- Quality Certificate - Lot No.19025004
- Quality Certificate - Lot No.18925001
- Quality Certificate - Lot No.18225001
- Quality Certificate - Lot No.17625004
- Quality Certificate - Lot No.17625003
- Quality Certificate - Lot No.17525002
- Quality Certificate - Lot No.17525001
- Quality Certificate - Lot No.16925004
- Quality Certificate - Lot No.16225004
- Quality Certificate - Lot No.15525018
- Quality Certificate - Lot No.15525017
- Quality Certificate - Lot No.15525016
- Quality Certificate - Lot No.14725003
- Quality Certificate - Lot No.14725002
- Quality Certificate - Lot No.14725001
- Quality Certificate - Lot No.14125005