Corning® Matrigel® Basement Membrane Matrix, Phenol Red-free, LDEV-free, 10 mL
产品编号356237
Corning® Matrigel® Matrix Phenol Red-free, *LDEV-free, 10 mL, is recommended for assays that require color detection (e.g. fluorescence). Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Quality
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing is performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Protein concentrations determined by Lowry method
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
- Biological activity is determined for each lot using a neurite outgrowth assay
Source
EHS mouse tumor
Application
- Cell Growth and Differentiation
- Metabolism/Toxicology Studies
- Invasion Assays
- in vitro and in vivo Angiogenesis Assays
- in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice
Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws.
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| 产品编号 | 356237 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Size | 10 mL |
| Source | Engelbreth-Holm-Swarm (EHS) mouse tumor |
- 质量证书 – 批号 32425001
- 质量证书 – 批号 29525002
- 质量证书 – 批号 26825001
- 质量证书 – 批号 26225001
- 质量证书 – 批号 22525005
- 质量证书 – 批号 21725003
- 质量证书 – 批号 18425001
- 质量证书 – 批号 16225002
- 质量证书 – 批号 14925003
- 质量证书 – 批号 12825001
- 质量证书 – 批号 10625005
- 质量证书 – 批号 07825004
- 质量证书 – 批号 05825001
- 质量证书 – 批号 03625002
- 质量证书 – 批号 00225003
- 质量证书 – 批号 31224001
- 质量证书 – 批号 27724001
- 质量证书 – 批号 24124003
- 质量证书 – 批号 20524002
- 质量证书 – 批号 19924003
- 质量证书 – 批号 17824003
- 质量证书 – 批号 15724003
- 质量证书 – 批号 14424001
- 质量证书 – 批号 12324001
- 质量证书 – 批号 07424001
- 质量证书 – 批号 00424002
- 质量证书 – 批号 34823001
- 质量证书 – 批号 29923001
- 质量证书 – 批号 18023002
- 质量证书 – 批号 14523001