
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mL Serological Pipet, Polystyrene, 1.0 Increments, Individually Wrapped, Sterile, 25/Pack, 100/Case
Product Number356550

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet with10 mL overfill capacity is individually packed in Corning® Advantage™ all-plastic thermoformed package.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
192,16 € per case
Added to Your Shopping Cart
Details
Product Number | 356550 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Capacity | 50 mL |
Pipet Style | Serological |
Feature | Disposable |
Graduation Interval | 1 mL |
Sterile | Yes |
Packaging | Individually wrapped clear plastic |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9357006
- Quality Certificate - Lot No.9353013
- Quality Certificate - Lot No.9231014
- Quality Certificate - Lot No.9204015
- Quality Certificate - Lot No.9204007
- Quality Certificate - Lot No.9161007
- Quality Certificate - Lot No.9160007
- Quality Certificate - Lot No.9141014
- Quality Certificate - Lot No.9071002
- Quality Certificate - Lot No.9052014
- Quality Certificate - Lot No.9037009
- Quality Certificate - Lot No.9034004
- Quality Certificate - Lot No.8309004
- Quality Certificate - Lot No.8297022
- Quality Certificate - Lot No.8295036
- Quality Certificate - Lot No.8248003
- Quality Certificate - Lot No.8245005
- Quality Certificate - Lot No.8231005
- Quality Certificate - Lot No.8190009
- Quality Certificate - Lot No.8163003
- Quality Certificate - Lot No.8141012
- Quality Certificate - Lot No.8098004
- Quality Certificate - Lot No.8009007
- Quality Certificate - Lot No.7348019
- Quality Certificate - Lot No.7345006
- Quality Certificate - Lot No.7325002
- Quality Certificate - Lot No.7288017
- Quality Certificate - Lot No.7255005
- Quality Certificate - Lot No.7235014
- Quality Certificate - Lot No.7226003