
Corning® 15 mL PP Centrifuge Tubes, Bulk Packed with Plug Seal Cap, Sterile, 50/Sleeve, 500/Case
产品编号430766


Corning® 15 mL clear polypropylene (PP) centrifuge tubes have traditional polyethylene plug seal caps and are bulk packed 50 per bag. Foam racks can be purchased separately. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg
- Sterile, nonpyrogenic and DNase-/RNase-free
- 95 k PA (14psi) pressure tested

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk centrifuge tubes cut down on the need for styrofoam racks.
已添加至购物车
详情
产品编号 | 430766 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Diameter | 22.9 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
外径 | 17.5 mm (近似值) |
长度 | 118.5 mm (近似值) |
特性 | 一次性 |
管架 | 否 |
刻度范围 | 1.5 - 14.5 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 11225017
- 质量证书 – 批号 11125014
- 质量证书 – 批号 10625024
- 质量证书 – 批号 10525021
- 质量证书 – 批号 07825601
- 质量证书 – 批号 06725002
- 质量证书 – 批号 06625003
- 质量证书 – 批号 06525003
- 质量证书 – 批号 06425006
- 质量证书 – 批号 05525056
- 质量证书 – 批号 04825068
- 质量证书 – 批号 04125170
- 质量证书 – 批号 03425055
- 质量证书 – 批号 01825601
- 质量证书 – 批号 00225088
- 质量证书 – 批号 00225087
- 质量证书 – 批号 00225086
- 质量证书 – 批号 00225085
- 质量证书 – 批号 35124601
- 质量证书 – 批号 33624214
- 质量证书 – 批号 33624213
- 质量证书 – 批号 33624212
- 质量证书 – 批号 33624211
- 质量证书 – 批号 32924007
- 质量证书 – 批号 32824013
- 质量证书 – 批号 32724601
- 质量证书 – 批号 32524016
- 质量证书 – 批号 32424049
- 质量证书 – 批号 32024014
- 质量证书 – 批号 31824021