Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 250 mL PP Centrifuge Tubes with Plug Seal Cap, Sterile, 6/Pack, 102/Case
Product Number430776

Corning® 250 mL polypropylene (PP) centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Support cushions (Catalog No. 430236 for 250) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
- Polyethylene plug seal caps.
- Maximum RCF of 6,000xg
- Tubes are sterile and nonpyrogenic.
Added to Your Shopping Cart
Details
Product Number | 430776 |
Qty./Pk | 6 / Pk |
Qty./Cs | 102 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 6000 xg |
Graduations | Yes |
Graduation Interval | 25 mL |
Color | Natural |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
Feature | Disposable |
Rack | No |
Graduation Range | 1.5 - 250 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26425016
- Quality Certificate - Lot No.26225015
- Quality Certificate - Lot No.25925014
- Quality Certificate - Lot No.19025012
- Quality Certificate - Lot No.18325011
- Quality Certificate - Lot No.18025010
- Quality Certificate - Lot No.17725009
- Quality Certificate - Lot No.07825008
- Quality Certificate - Lot No.07525007
- Quality Certificate - Lot No.07225006
- Quality Certificate - Lot No.06925005
- Quality Certificate - Lot No.04125004
- Quality Certificate - Lot No.03625003
- Quality Certificate - Lot No.03325002
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.35124019
- Quality Certificate - Lot No.34724018
- Quality Certificate - Lot No.34224017
- Quality Certificate - Lot No.30324016
- Quality Certificate - Lot No.27624015
- Quality Certificate - Lot No.26424014
- Quality Certificate - Lot No.26124013
- Quality Certificate - Lot No.20124012
- Quality Certificate - Lot No.19824011
- Quality Certificate - Lot No.19524010
- Quality Certificate - Lot No.19124009
- Quality Certificate - Lot No.12324008
- Quality Certificate - Lot No.12024007
- Quality Certificate - Lot No.11524006
- Quality Certificate - Lot No.11024005