
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 5,000 MWCO Membrane, 12/Case
Product Number431487

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 20 for samples up to 20 mL, 14 mL if using fixed angle rotors
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 20 concentrators can be used with either swinging bucket or fixed angle rotors minimum rotor angle is 25º.
Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
₹23,363.65 per case
Added to Your Shopping Cart
Details
Product Number | 431487 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume Swinging Bucket | 20 mL |
Working Volume Fixed Angle | 14 mL |
Membrane Material | Polyethersulfone |
Membrane | 5,000 MWCO |
Membrane Area | 6 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 116 mm |
Diameter | 30 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08325002
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.23424007
- Quality Certificate - Lot No.16224006
- Quality Certificate - Lot No.14224005
- Quality Certificate - Lot No.11124004
- Quality Certificate - Lot No.10624003
- Quality Certificate - Lot No.06624002
- Quality Certificate - Lot No.01524001
- Quality Certificate - Lot No.34523005
- Quality Certificate - Lot No.22223004
- Quality Certificate - Lot No.12923003
- Quality Certificate - Lot No.10723002
- Quality Certificate - Lot No.10123003
- Quality Certificate - Lot No.34022015
- Quality Certificate - Lot No.34022014
- Quality Certificate - Lot No.25022013
- Quality Certificate - Lot No.23122012
- Quality Certificate - Lot No.20822011
- Quality Certificate - Lot No.19422010
- Quality Certificate - Lot No.13222009
- Quality Certificate - Lot No.13222008
- Quality Certificate - Lot No.08422007
- Quality Certificate - Lot No.06622006
- Quality Certificate - Lot No.06322005
- Quality Certificate - Lot No.04622004
- Quality Certificate - Lot No.04522003
- Quality Certificate - Lot No.02022002
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.35621008