Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Green
Product Number432026
Corning CoolBox 2XT systems are bench top cooling workstations that accomodate two CoolRacks and provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.
- Includes two (2) XT Cooling Cores for 0.5° to 4°C cooling
- Accommodates two (2) sample modules
- Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
- To use with any 30 place Corning CoolRack Tubes Module
- The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
- CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.
933,81 € per case
| Product Number | 432026 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Green |
XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C
432082Out of Stock
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C
432081Out of Stock