Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PET Bottle, 250 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 24/Tray
Product Number432332
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
Added to Your Shopping Cart
Details
| Product Number | 432332 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Style | Storage |
| Neck Style | Narrow mouth |
| Top Style | Screw cap |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Packaging | Wrapped tray |
| Cap Diameter | 31,7 mm |
| Cap Color | Natural |
| Color | Clear |
| Neck I.D. | 31,7 mm |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Height | 133 mm |
| Neck O.D. | 34,7 mm |
| Sterile | Oui |
| Graduation Range | 50 - 250 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02326001
- Quality Certificate - Lot No.16325001
- Quality Certificate - Lot No.09424001
- Quality Certificate - Lot No.906037
- Quality Certificate - Lot No.898737
- Quality Certificate - Lot No.898736
- Quality Certificate - Lot No.892810
- Quality Certificate - Lot No.886364
- Quality Certificate - Lot No.880801
- Quality Certificate - Lot No.876231
- Quality Certificate - Lot No.850300
- Quality Certificate - Lot No.850299
- Quality Certificate - Lot No.840770
- Quality Certificate - Lot No.840769
- Quality Certificate - Lot No.840768
- Quality Certificate - Lot No.831092
- Quality Certificate - Lot No.831091
- Quality Certificate - Lot No.829452
- Quality Certificate - Lot No.829451
- Quality Certificate - Lot No.829450
- Quality Certificate - Lot No.829449
- Quality Certificate - Lot No.829448
- Quality Certificate - Lot No.800602
- Quality Certificate - Lot No.799964
- Quality Certificate - Lot No.799963
- Quality Certificate - Lot No.799962
- Quality Certificate - Lot No.799961
- Quality Certificate - Lot No.799960
- Quality Certificate - Lot No.799959
- Quality Certificate - Lot No.799958